text.skipToContent text.skipToNavigation

Catalog No. : AMTS20142

Description:  AMT 2 PORT 2/0-14 SINGLE SIDED CONN

UPC: 75114311724

AMT 2 Multi-Port Same Side PVC Connector, Ultraviolet Resistant, Wire Range 2/0-14 Str, Length 1.63 Inches, Width 1.50 Inches, Height 1.63 Inches, Hex Size 3/16 Inch, Black Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here