text.skipToContent text.skipToNavigation

Catalog No. : AMS7624L12360

Description:  AL STR 7IN 24W LADDER TRAY 30FT

UPC: 785055954927

Made or assembled in Canada.

Mid-span splice 6 inches side rail height 24 inches width 12 inches rung spacing 30 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches