text.skipToContent text.skipToNavigation

Catalog No. : AMS612LHB4512

Description:  AL FIT 6IN 12W LAD HOR. BEND 45D12R

UPC: 622538095978

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail side rail height 12 inches width ladder horizontal bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches