text.skipToContent text.skipToNavigation

Catalog No. : AMS4712L09360

Description:  ALU 7IN 12W LAD 9S 360IN MID SPAN

UPC: 785055642787

Made or assembled in Canada.

Mid-span splice 7 inches side rail height 12 inches width 9 inches rung spacing 30 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches