text.skipToContent text.skipToNavigation

Catalog No. : AM50

Description:  30A/50A ANGLE ADAPTER

UPC: 708917296843

Straight Adapter - Receptacle Rating 30A/50A, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A