text.skipToContent text.skipToNavigation

Catalog No. : AM32

Description:  32A ANGLE ADAPTER

UPC: 708917272458

Straight Adapter - Receptacle Rating 32A, 380/440V (480V)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

32 Amps

Voltage Rating

380/440 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A