text.skipToContent text.skipToNavigation

Catalog No. : AM303022262

Description:  SINGLE -PHASE JONCT BOX GAV STEEL

UPC: 75114411066

Galvanized Steel, Single Phase Junction Box, Painted Munsell Green. 30 x 30 x 22 deep. Door Holder, Stainless Steel Hinges
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical junction box

Special Features

Door Holder, Stainless Steel Hinges

Specifications

Material

Galvanized Steel

Color

Munsell Green

Knockouts

Yes

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

30 x 30 x 22