text.skipToContent text.skipToNavigation

Catalog No. : ALWD-P132

Description:  COND FTNG 90D PG13.5 NW12 IP66 BLK

UPC: 786209943538

LWD Connector 90 Degree Elbow, PG Thread - Thread 13.5, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG13.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant