text.skipToContent text.skipToNavigation

Catalog No. : ALWD-P070

Description:  CONDUIT FTNG 90D PG07 NW10 IP66 BLK

UPC: 786209943477

LWD Connector 90 Degree Elbow, PG Thread - Thread 07, Fits to Conduit Size NW/Metric 10/12, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG07 Thread

Compliance and Certifications

POPs POPs 28 Compliant