text.skipToContent text.skipToNavigation

Catalog No. : ALUW6VOB9036

Description:  AL 1PC ACC 6IN VO 90D36R

UPC: 753554074637

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height vertical outside barrier strip 90 degree angle 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here