text.skipToContent text.skipToNavigation

Catalog No. : ALUW6SSP

Description:  ALUM.6IND STANDARD SPLICE PLATE

UPC: 785055038221

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here