text.skipToContent text.skipToNavigation

Catalog No. : ALUW642CEP

Description:  AL 1PC ACC 6IN 42W END PLATE

UPC: 785055040705

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height 42 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001573 End piece for cable ladder

Width

1066.8 mm

Height side joist

152.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here