text.skipToContent text.skipToNavigation

Catalog No. : ALUW636CEP

Description:  ALUM. 36INW END PLATE 6IND

UPC: 785055040354

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height 36 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001573 End piece for cable ladder

Width

914.4 mm

Height side joist

152.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here