text.skipToContent text.skipToNavigation

Catalog No. : ALUW630SFCVO3012

Description:  AL 1PC COV 6IN 30W SOL VO 30D12R

UPC: 785055040026

Made or assembled in Canada.

Aluminum one-piece solid flanged cover 6 inches side rail height 30 inches width vertical outside bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here