Catalog No. : ALUW624CEP
Description: ALUM. 24INW END PLATE 6IND
UPC: 785055039631
Made or assembled in Canada.
Aluminum one-piece tray 6 inches side rail height 24 inches width closure end plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provides closure for any tray end |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001573 End piece for cable ladder
|
Width |
609.6 mm |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |