text.skipToContent text.skipToNavigation

Catalog No. : ALUW6101/2RSP

Description:  AL 1PC ACC 6IN RED. SPL. PLATE

UPC: 785055038894

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height 10-1/2 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

10-1/2 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

266.7 mm

Height side joist

152.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here