Catalog No. : ALUW609SNCVO3024
Description: AL 1PC COV 6IN 9W SOL VO 30D24R
UPC: 785055038740
Made or assembled in Canada.
Aluminum one-piece solid non-flanged cover 6 inches side rail height 9 inches width vertical outside bend 30 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
228.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |