text.skipToContent text.skipToNavigation

Catalog No. : ALUW3ESP

Description:  AL. 3-5/8IND EXPANSION SPLICE PLATE

UPC: 785055638407

Made or assembled in Canada.

Aluminum one-piece tray 3 inches side rail height expansion splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here