Catalog No. : ALUW330SFCVO9048
Description: AL 1PC COV 3IN 30W SOL VO 90D48R
UPC: 785055036913
Made or assembled in Canada.
Aluminum one-piece solid flanged cover 3-5/8 inches side rail height 30 inches width vertical outside bend 90 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
762 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |