text.skipToContent text.skipToNavigation

Catalog No. : ALUW324VSP

Description:  ALUM. VERT. ADJ. 3-5/8IND 24INW

UPC: 785055622703

Made or assembled in Canada.

Aluminum one-piece tray vertical adjustable plate 3 inches side rail height 24 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here