text.skipToContent text.skipToNavigation

Catalog No. : ALUW324HAP

Description:  ALU 3IN 24L HOR SPLICE PLATE

UPC: 785055638049

Made or assembled in Canada.

Aluminum one-piece tray 3 inch side rail height 24 inch width horizontal adjustable plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here