Catalog No. : ALUW312SFCVO6048
Description: AL 1PC COV 3IN 12W SOL VO 60D48R
UPC: 785055035794
Made or assembled in Canada.
Aluminum one-piece solid flanged cover 3-5/8 inches side rail height 12 inches width vertical outside bend 60 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |