text.skipToContent text.skipToNavigation

Catalog No. : ALUW312SFCVO4512

Description:  AL 1PC COV 3IN 12W SOL VO 45D12R

UPC: 785055035725

Made or assembled in Canada.

Aluminum one-piece solid flanged cover 3-5/8 inches side rail height 12 inches width vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here