text.skipToContent text.skipToNavigation

Catalog No. : ALUW30VFC-3

Description:  AL 1PC COV IN 30W VEN STR 3M

UPC: 785055034964

Made or assembled in Canada.

Aluminum one-piece ventilated flanged cover 30 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here