text.skipToContent text.skipToNavigation

Catalog No. : ALUW306HTB

Description:  ALUM 3IN 6W HOR TEE BRANCH

UPC: 753554102255

Made or assembled in Canada.

Aluminum one-piece tray fitting 3 inches side rail height 06 inches width horizontal tee branch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

76.2 mm

Cable ladder width

304.8 mm

Material

Aluminium