text.skipToContent text.skipToNavigation

Catalog No. : ALUW2VOB9024

Description:  AL 2IN BARRIER VERT. OUT 90D 24R

UPC: 753554100558

Made or assembled in Canada.

Aluminum one-piece tray 2 inches side rail height vertical outside barrier strip 90 degree angle 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here