text.skipToContent text.skipToNavigation

Catalog No. : ALUW2VOB9012

Description:  AL 1PC ACC 2IN BARRIER VO 90D12

UPC: 785055956594

Aluminum one-piece tray 2 inches side rail height vertical outside barrier strip 90 degree angle 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here