text.skipToContent text.skipToNavigation

Catalog No. : ALUW236SNCVO9012

Description:  AL 1PC COV 2IN 36W SOL VO 90D12R

UPC: 785055033561

Made or assembled in Canada.

Aluminum one-piece solid non-flanged cover 2 inches side rail height 36 inches width vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

2 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here