text.skipToContent text.skipToNavigation

Catalog No. : ALUW218VSP

Description:  AL 2IN 18W VERT ADJ PLATE

UPC: 753554094086

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here