text.skipToContent text.skipToNavigation

Catalog No. : ALUW212HTB

Description:  AL 2IN 12W HOR. TEE BRANCH

UPC: 753554102231

Made or assembled in Canada.

Aluminum one-piece tray fitting 2 inches side rail height 12 inches width horizontal tee branch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

76.2 mm

Cable ladder width

304.8 mm

Cable ladder width

12 inch

Material

Aluminium