text.skipToContent text.skipToNavigation

Catalog No. : ALUW209VSP

Description:  ALU 2IN 9W VERT ADJ PLATE

UPC: 753554082557

Made or assembled in Canada.

Aluminum one-piece tray vertical adjustable plate 2 inches side rail height 9 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here