text.skipToContent text.skipToNavigation

Catalog No. : ALUW209SFCVO4512

Description:  AL 1PC COV 2IN 9W SOL VO 45D12R

UPC: 785055031727

Made or assembled in Canada.

Aluminum one-piece solid flanged cover 2 inches side rail height 9 inches width vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

2 inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here