text.skipToContent text.skipToNavigation

Catalog No. : ALUW206HAP

Description:  AL 2IN 6W HOR. ADJ. PLATE

UPC: 753554102729

Made or assembled in Canada.

Aluminum one-piece tray 2 inch side rail height 6 inch width horizontal adjustable plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here