text.skipToContent text.skipToNavigation

Catalog No. : ALUW18SNCHB4524

Description:  AL 1PC COV IN 18W SOL HB 45D24R

UPC: 785055031048

Made or assembled in Canada.

Aluminum one-piece solid non-flanged cover 18 inches width horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here