text.skipToContent text.skipToNavigation

Catalog No. : ALUW06VNC-3

Description:  AL 1PC COV IN 6W SOL STR 3M

UPC: 785055029298

Made or assembled in Canada.

Aluminum one-piece ventilated non-flanged cover 6 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here