text.skipToContent text.skipToNavigation

Catalog No. : ALUW06VFCHT12

Description:  AL 1PC COV 6W VENT FLNG HT 12R

UPC: 753554092457

Made or assembled in Canada.

Aluminum one-piece ventilated flanged cover 6 inches width horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

6 inch

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here