text.skipToContent text.skipToNavigation

Catalog No. : ALUW06SNCHB3012

Description:  AL 1PC COV IN 6W SOL HB 30D12R

UPC: 785055028956

Made or assembled in Canada.

Aluminum one-piece solid non-flanged cover 6 inches width horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here