text.skipToContent text.skipToNavigation

Catalog No. : ALUF618VVI4548

Description:  AL 1PC FIT 6IN 18W VEN VI 45D48R

UPC: 785055025498

Made or assembled in Canada.

Aluminum one-piece fitting 6 inches side rail height 18 inches width ventilated vertical inside bend 45 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

48 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here