text.skipToContent text.skipToNavigation

Catalog No. : ALUF612VVTD12

Description:  AL 1PC FIT 6IN 12W VEN VTD 12R

UPC: 753554095533

Made or assembled in Canada.

Aluminum one-piece tray fitting 6 inches side rail height 12 inches width ventilated vertical tee down 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

304.8 mm

Inner radius

304.8 mm

Inner radius

12 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here