text.skipToContent text.skipToNavigation

Catalog No. : ALUF612VCS12

Description:  ALUM. 6INW 12IND VENCAB SUP 12RAD

UPC: 785055999287

Made or assembled in Canada.

Aluminum one-piece tray 6 inches side rail height 12 inches width ventilated trough cable support fitting 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For one-piece tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here