text.skipToContent text.skipToNavigation

Catalog No. : ALUF33036VET12

Description:  ALU 3IN 30 TO 36 VENT EXP TEE 12R

UPC: 785055000204

Made or assembled in Canada.

Aluminum one-piece tray fitting 3-5/8 inches side rail height 30 inches x 24 inches width ventilated horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here