text.skipToContent text.skipToNavigation

Catalog No. : ALUF32412SHSR

Description:  AL 1PC FIT 3IND 24X12 SOL HSR

UPC: 753554115101

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 12 in

Side Rail Height

3-5/8 inches