text.skipToContent text.skipToNavigation

Catalog No. : ALUF32406SHSR

Description:  AL 1PC FIT 3IND 24X06 SOL HSR

UPC: 753554115095

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

3-5/8 inches