text.skipToContent text.skipToNavigation

Catalog No. : ALUF318VHB9024G

Description:  AL FIT 3-5/8IND 18W HB 90D24R GR HO

UPC: 753554076150

Made or assembled in Canada.

Aluminum one-piece fitting 3-5/8 inches side rail height 18 inches width ventilated horizontal bend 90 degree 24 inches radius with ground hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here