text.skipToContent text.skipToNavigation

Catalog No. : ALUF31806VRT12

Description:  ALU 3IN 18-06W VEN RED TEE 12R

UPC: 753554093591

Made or assembled in Canada.

Aluminum one-piece tray fitting 3-5/8 inches side rail height 18 inches to 6 inches width ventilated horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in to 6 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

152.4 mm

Inner radius

304.8 mm

Inner radius

12 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here