text.skipToContent text.skipToNavigation

Catalog No. : ALUF312SHB4512E

Description:  AL 3IN 12W SOL HB 45D 12R EPOXY

UPC: 785055962465

Made or assembled in Canada.

Aluminum one-piece fitting 3-5/8 inches side rail height 12 inches width solid trough horizontal bend 45 degree 12 inches radius epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here