text.skipToContent text.skipToNavigation

Catalog No. : ALUF31206SHRR

Description:  AL. 12-6IN RIGHT REDUCER

UPC: 753554099517

Made or assembled in Canada.

Aluminum one-piece fitting 3-5/8 inches side rail height 12 inches x 6 inches wide straight horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

3-5/8 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

92.075 mm

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here