text.skipToContent text.skipToNavigation

Catalog No. : ALUF309SHT12

Description:  AL 1PCE 3IN 9W HOR. TEE_12R

UPC: 753554111370

Made or assembled in Canada.

Aluminum one-piece tray fitting 3-5/8 inches side rail height 9 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

3-5/8 inches

Documents/Support Tools

Sales Drawing

Click here