text.skipToContent text.skipToNavigation

Catalog No. : ALUF306SHX24

Description:  AL 1PC FIT 3IN 6W SOL HX 24R

UPC: 785055956082

Made or assembled in Canada.

Aluminum one-piece tray fitting 3-5/8 inches side rail height 6 inches width solid trough horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

152.4 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here