text.skipToContent text.skipToNavigation

Catalog No. : ALUF306SHB6012

Description:  ALUM. 6INW 3-5/8IND H-60 12INR SLD

UPC: 785055015260

Made or assembled in Canada.

Aluminum one-piece fitting 3-5/8 inches side rail height 6 inches width solid trough horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here